IESNA:LM-63-2002
[TEST]P939599
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11130
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1483.1 1367.6 1262.3 1164.3 1084.2 1049.9 1048.1 1066.2 1114.3 1216.6
1376 1562.6 1773.2 2004.2 2197.9 2373 2535.5 2715.4 2862.2 3019.8
3214.2 3342.3 3436.8 3558.4 3732.8 4086.6 4615.5 5281.6 5830.9 5758.1
4723.8 2533.1 826.1 350.8 137.2 45.1 0
1483.1 1376 1271.4 1172.1 1092.1 1052.3 1052.9 1069.8 1117.3 1218.4
1374.8 1553.5 1764.7 1998.8 2193.1 2370.6 2529.5 2699.8 2853.2 3011.4
3202.2 3349.6 3451.3 3537.9 3718.4 4050.5 4553.5 5220.2 5808 5744.3
4813.5 2675.1 950.1 365.2 153.4 54.8 0
1483.1 1379.7 1279.2 1184.1 1104.7 1059.6 1053.5 1064.4 1101.1 1178.7
1311.7 1490.4 1696.7 1917.6 2125.7 2312.9 2469.3 2612.5 2763.5 2935.6
3126.9 3333.3 3501.8 3632.4 3791.8 4062 4495.8 5149.2 5892.9 6191.3
5506 3574.6 1424.8 636.6 281 100.5 0
1483.1 1377.9 1286.4 1197.3 1119.7 1074.6 1061.4 1069.2 1094.5 1151.6
1259.3 1412.1 1594.5 1793.6 1998.2 2212.4 2416.4 2587.8 2749.1 2925.4
3139.6 3353.8 3548.7 3723.8 3927.2 4181.7 4578.8 5227.4 6214.8 7186.5
7169 5293 2694.9 1272.6 588.4 201.6 0
1483.1 1386.9 1303.8 1226.8 1156.4 1106.5 1087.8 1091.5 1110.7 1152.8
1229.2 1346.6 1503.6 1672.1 1849.6 2059 2302.6 2557.2 2782.2 3015
3240.1 3491 3755.7 4007.2 4288.8 4643.8 5143.8 5880.2 7056.5 8539.1
9071.6 7081.8 4601.7 2361.6 1022.9 318.3 0
1483.1 1385.7 1309.3 1232.2 1163.1 1110.7 1089.6 1094.5 1113.1 1154
1222.6 1336.9 1488 1654 1827.3 2031.9 2278 2536.7 2773.8 3017.4
3249.1 3499.4 3764.1 4029.5 4324.3 4690.7 5190.1 5916.9 7057.7 8507.2
9067.4 7188.3 4581.8 2324.9 1000.6 306.9 0
1483.1 1398.3 1329.1 1265.3 1205.2 1157 1132.4 1128.2 1146.2 1182.9
1241.9 1332.7 1448.3 1587.2 1759.3 1955.5 2210.6 2496.4 2808.7 3140.8
3474.7 3803.2 4113.1 4414.5 4733.4 5093.2 5499.4 6000.6 6643.2 7251.5
6879 4836.3 2072.8 660 238.3 58.4 0
1483.1 1414 1359.2 1312.3 1267.7 1228.6 1203.4 1191.3 1199.2 1231
1282.8 1350.2 1439.2 1563.2 1732.2 1946.4 2202.8 2497.6 2817.7 3143.8
3454.3 3750.9 4033.1 4305 4549.9 4763.5 4931.4 5025.9 4947.6 4355.6
2768.9 968.7 380.3 218.4 108.3 37.3 0
1483.1 1435.6 1398.9 1367.6 1339.9 1312.9 1296 1290.6 1296 1317.1
1352.6 1403.1 1478.3 1593.9 1747.9 1943.4 2179.9 2447 2719.6 2985.5
3230.4 3472.9 3673.9 3852 3982.5 4047.5 4023.5 3833.9 3314.7 2232.8
923.6 396.5 271.4 190.7 122.1 52.9 0
1483.1 1456.7 1439.2 1426.6 1414.6 1405.5 1403.7 1411.5 1427.8 1457.3
1496.4 1548.1 1618.5 1725 1861.6 2041.5 2262.9 2512.6 2774.4 3046.3
3322.5 3595.1 3847.8 4065.6 4238.3 4305.6 4175.1 3672.1 2603.5 1174.5
486.8 311.7 220.8 151 98.7 45.1 0
1483.1 1487.4 1489.8 1496.4 1503.6 1514.4 1530.7 1558.4 1596.3 1644.4
1706.4 1782.2 1887.5 2034.3 2226.2 2459.1 2722.6 3001.8 3291.8 3582.4
3870.6 4153.4 4419.4 4601.7 4637.2 4447 3942.2 3049.9 1764.7 661.2
341.8 236.5 163.7 101.1 60.2 21.7 0
1483.1 1495.8 1506.6 1524.7 1540.3 1559 1584.2 1614.9 1657.6 1709.4
1771.4 1852 1958.5 2098.7 2268.3 2466.3 2683.5 2910.9 3146.8 3377.8
3598.7 3817.7 4003.6 4109.5 4063.8 3811.7 3303.8 2519.8 1436.2 544.5
290.6 198 137.2 82.4 45.1 12.6 0
1483.1 1505.4 1527.7 1551.7 1578.2 1601.1 1632.4 1667.9 1705.2 1755.1
1810.5 1873 1954.3 2055.9 2174.5 2307.5 2452.5 2601.7 2754.5 2898.9
3034.3 3143.8 3200.4 3154.6 2969.3 2616.1 2128.2 1541.5 875.4 401.9
244.9 173.3 122.7 80 47.5 16.2 0
1483.1 1516.8 1556 1596.3 1631.2 1658.2 1687.7 1710.6 1728 1744.9
1756.9 1765.9 1774.4 1778.6 1772 1742.5 1688.3 1622.7 1558.4 1463.9
1309.3 1111.3 920.6 761.7 631.8 528.9 448.9 386.3 333.3 288.2
242.5 202.8 164.9 123.3 78.8 28.9 0
1483.1 1533.7 1583.6 1632.4 1665.5 1687.1 1698.6 1702.8 1693.7 1678.1
1655.2 1621.5 1566.8 1495.8 1406.7 1308.1 1211.8 1119.7 1028.9 937.4
844.8 760.5 688.3 617.3 555.4 501.2 456.1 417 379.1 341.2
296.6 253.9 204.6 152.8 89.7 35.5 0
1483.1 1548.1 1610.7 1655.2 1682.9 1691.9 1686.5 1676.9 1654.6 1622.7
1570.4 1488.6 1394.7 1305 1235.9 1178.7 1114.9 1041.5 966.3 895.9
838.7 808.1 763.5 702.2 643.8 590.9 537.3 485 438.6 394.1
343 287 222 157 91.5 43.9 0
1483.1 1560.2 1626.9 1668.5 1683.5 1678.7 1669.7 1649.2 1612.5 1555.3
1479.5 1398.9 1326.1 1262.3 1201.6 1142 1078.8 1012 953.7 909.7
896.5 892.9 862.2 811.7 756.9 701 633.6 567.4 506 454.3
403.7 347.8 292.4 225.6 157.6 81.8 0
1483.1 1572.8 1641.4 1678.1 1681.1 1668.5 1652.2 1620.9 1564.4 1495.2
1433.2 1382.1 1327.3 1263.5 1192.5 1122.7 1049.9 981.3 918.2 882.1
870 854.4 835.7 803.8 748.5 693.1 645 600.5 566.2 528.3
480.7 430.2 375.4 311.1 243.7 145 0
1483.1 1580.6 1648.6 1675.7 1672.7 1654 1628.8 1585.4 1521.1 1463.3
1423 1383.9 1335.1 1272 1194.9 1106.5 1019.3 936.8 864.6 832.7
799 776.2 749.1 691.3 634.2 590.3 553.5 527.1 506 472.9
440.4 391.1 335.7 281.6 217.8 129.4 0
1483.1 1583.6 1655.2 1678.1 1668.5 1648.6 1616.7 1560.8 1498.2 1451.9
1417.6 1382.1 1336.3 1278 1196.7 1096.9 986.8 888.1 811.7 773.8
731.6 693.7 640.2 576.4 527.7 490.4 460.9 436.2 409.7 379.1
356.2 308.7 251.5 205.8 158.2 79.4 0
1483.1 1592.7 1660 1679.3 1669.1 1646.2 1607.1 1550.5 1488 1444.6
1412.1 1373 1330.3 1267.7 1187.1 1087.8 974.7 863.4 780.4 724.4
668.5 627.6 569.8 522.3 476.5 441 412.8 390.5 371.8 350.8
370.6 307.5 234.7 179.3 133 55.4 0
1483.1 1592.1 1661.2 1681.1 1670.3 1645 1610.1 1551.1 1486.8 1445.8
1412.1 1374.8 1333.3 1272.6 1193.7 1093.9 980.1 866.4 778 719
663.1 620.3 563.8 515 469.3 433.2 404.9 383.3 367 346
382.7 283.4 224.4 180.5 134.2 55.4 0
